Skip to main content
Part Number
22284161
Category
PCB Headers and Receptacles

Physical Specifications

Breakaway
Yes
Circuits Loaded
16
Circuits Maximum
16.0
Color Resin
Black
Durability Mating Cycles Max
25
First Mate Last Break
No
Flammability
94V-0
Glow Wire Capable
No
Guide To Mating Part
No
Keying To Mating Part
No
Lock To Mating Part
No
Material Metal
Brass
Material Plating Mating
Tin
Material Plating Termination
Tin
Material Resin
Nylon
Net Weight
1.126/g
Number Of Rows
1.0
Orientation
Vertical
Packaging Type
Bag
Pcb Locator
No
Pcb Retention
No
Pcb Thickness Recommended
1.60mm
Pc Tail Length
3.05mm
Pitch Mating Interface
2.54mm
Pitch Termination Interface
2.54mm
Plating Min Mating
2.540µm
Plating Min Termination
2.540µm
Polarized To Mating Part
No
Polarized To Pcb
No
Shrouded
Unshrouded
Stackable
No
Temperature Range Operating
-40° to +80°C
Termination Interface Style
Through Hole

Electrical Specifications

Current Maximum Per Contact
4.0A
Voltage Maximum
500V

Keywords: 22-28-4161, 0022284161

Compliance & Certifications

Add1 Display Name
GADSL/IMDS
Add1 Status
Compliant with Exemption 33; 44
China RoHS Display Name
China RoHS
China RoHS Status
Green Image per SJ/T 11365-2006
Elv Display Name
EU ELV
Elv Status
Not Relevant
Hflh Display Name
Low-Halogen Status
Hflh Status
Not Low-Halogen per IEC 61249-2-21
Prop65 Display Name
Prop65
Prop65 Status
Compliant per California Proposition 65
Reach Display Name
REACH SVHC
Reach Status
Not Contained per D(2025)7771-DC (04 Feb 2026)
RoHS Display Name
EU RoHS
RoHS Status
Compliant per EU 2015/863
 - 22284161 - Image 1
Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life

Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life