PowerWize
- Part Number
- 2219601211
- Category
- Power and Signal Cable Assemblies
PowerWize-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Female, Single Row, 1000.00mm Length, 2 AWG, 2 Circuits, Red
Physical Specifications
- cableLength
- 1000.00mm
- circuitsLoaded
- 2
- circuitsMaximum
- 2.0
- colorResin
- Red
- gender
- Female-Pigtail
- lockToMatingPart
- Yes
- materialMetal
- Copper Alloy
- materialPlatingMating
- Gold
- materialPlatingTermination
- Silver
- materialResin
- Polybutylene Terephthalate (PBT)
- netWeight
- 123.772/g
- numberOfRows
- 1.0
- overmolded
- No
- packagingType
- Bag
- pitchMatingInterface
- 19.06mm
- singleEnded
- Yes
- terminationInterfaceStyle
- Crimp or Compression
- wireCableType
- UL 10198
- wireSizeAwg
- 2
Electrical Specifications
- currentMaximumPerContact
- 120.0A
- voltageMaximum
- 300V AC
Keywords: 221960-1211, 2219601211
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Not Reviewed per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863