Skip to main content
Part Number
2216330250
Category
High-Speed I/O Cable Assemblies

Physical Specifications

Cable Bundling
None
Cable Length
250.00mm
Circuits Loaded
32
Circuits Maximum
32.0
Color Resin
Black
Durability Mating Cycles Max
100
Flammability
94V-0
Gender
Plug/Plug
Lock To Mating Part
Yes
Material Metal
High Performance Copper Alloy
Material Plating Mating
Gold
Material Resin
Liquid Crystal Polymer (LCP)
Net Weight
20.600/g
Number Of Pairs
16
Number Of Rows
4.0
Orientation
Right-Angle-to-Right-Angle
Packaging Type
Bag
Release Style
Flip Latch
Single Ended
No
Wire Cable Type
Twinax
Wire Size Awg
31

Electrical Specifications

Current Maximum Per Contact
0.75A
Data Rate
112 Gbps (PAM-4)
Voltage Maximum
29.9V AC RMS

Keywords: 221633-0250, 2216330250

Compliance & Certifications

Add1 Display Name
GADSL/IMDS
Add1 Status
Not Relevant
China RoHS Display Name
China RoHS
China RoHS Status
Green Image per SJ/T 11365-2006
Elv Display Name
EU ELV
Elv Status
Compliant per 2000/53/EC
Hflh Display Name
Low-Halogen Status
Hflh Status
Low-Halogen per IEC 61249-2-21
Prop65 Display Name
Prop65
Prop65 Status
Not Reviewed per California Proposition 65
Reach Display Name
REACH SVHC
Reach Status
Not Contained per D(2025)7771-DC (04 Feb 2026)
RoHS Display Name
EU RoHS
RoHS Status
Compliant per EU 2015/863
 - 2216330250 - Image 1  - 2216330250 - Image 2  - 2216330250 - Image 3  - 2216330250 - Image 4
Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life

Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life