- Part Number
- 2210400008
- Category
- Industrial Cable Assemblies
Physical Specifications
- Cable Diameter
- 7.60mm (.299")
- Cable Length
- 2.0m (6.56')
- Color Cable Jacket
- Black
- Connector End A
- Brad mPm DIN A - 18mm
- Connector End B
- Pigtail
- Coupling Style
- Push on
- Gender
- Male-Pigtail
- Keyway
- None
- Led Indicator
- None
- Material Cable Jacket
- WSOR UL
- Material Connector Body
- Polypropylene
- Material Contact
- Brass
- Material Coupling Nut
- N/A
- Material Plating Mating
- Silver
- Net Weight
- 1.000/g
- Orientation
- 90° to Pigtail
- Poles
- 3
- Temperature Range Operating
- -40° to +90°C
- Wire Cable Type
- UL 21215
- Wire Size Awg
- 18
Electrical Specifications
- Current Maximum Per Contact
- 5.0A
- Voltage Maximum
- 250V
Keywords: 221040-0008, 2210400008
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Green Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Compliant per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Contains 1,1'-(ethane-1,2-diyl)bis[pentabromobenzene] per D(2025)7771-DC (04 Feb 2026)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863