Skip to main content
Part Number
2209570114
Category
I/O Cable Assemblies

Physical Specifications

Cable Length
0.30m
Circuits Loaded
2
Circuits Maximum
2.0
Gender
Plug/Plug
Lock To Mating Part
Yes
Material Metal
Copper
Material Plating Mating
Gold
Packaging Type
Bag
Single Ended
No
Waterproof Dustproof
Yes
Waterproof Dustproof Type
IP65,IP67
Wire Cable Type
PUR,Twisted Pair
Wire Size Awg
1 x 2 x AWG 22/19

Electrical Specifications

Current Maximum Per Contact
4.0A
Data Rate
Up to 1.0 Gbps
Shielded
Yes
Voltage Maximum
60V AC

Keywords: 220957-0114, 2209570114

Compliance & Certifications

China RoHS Display Name
China RoHS
China RoHS Status
Not Reviewed
Elv Display Name
EU ELV
Elv Status
Not Reviewed
Hflh Display Name
Low-Halogen Status
Hflh Status
Not Reviewed
Reach Display Name
REACH SVHC
Reach Status
Not Reviewed
RoHS Display Name
EU RoHS
RoHS Status
Not Reviewed
 - 2209570114 - Image 1  - 2209570114 - Image 2
Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life

Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life