- Part Number
- 2209570101
- Category
- I/O Cable Assemblies
Physical Specifications
- Cable Length
- 0.20m
- Circuits Loaded
- 2
- Circuits Maximum
- 2.0
- Gender
- Plug/Plug
- Lock To Mating Part
- Yes
- Material Metal
- Copper
- Material Plating Mating
- Gold
- Net Weight
- 13.100/g
- Packaging Type
- Bag
- Single Ended
- No
- Waterproof Dustproof
- Yes
- Waterproof Dustproof Type
- IP20
- Wire Cable Type
- PUR,Twisted Pair
- Wire Size Awg
- 1 x 2 x AWG 26/19
Electrical Specifications
- Current Maximum Per Contact
- 4.0A
- Data Rate
- Up to 1.0 Gbps
- Shielded
- Yes
- Voltage Maximum
- 60V AC
Keywords: 220957-0101, 2209570101
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Green Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Compliant per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Contained per D(2025)4165-DC (25 June 2025)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863
- Cert Mark Documents
- {displayName=UKCA - Declaration of Conformity, fileName=CER_4000545641_00_000.pdf, subType=UKCA},{displayName=CE - Declaration of Conformity, fileName=CER_4000545640_00_000.pdf, subType=CE}