- Part Number
- 2209570017
- Category
- Industrial Connectors
Physical Specifications
- Cable Diameter
- 4.80mm (.189")
- Communication Speed
- Up to 1.0 Gbps
- Coupling Type
- Push to Lock
- Diagnostics Le Ds
- No
- Diagnostics Port
- No
- Gender
- Male
- Keyway
- None
- Material Connector Body
- PA
- Material Contact
- Copper
- Material Coupling Nut
- N/A
- Material Plating Mating
- Gold
- Orientation
- Straight
- Poles
- 2
- Temperature Range Operating
- -25° to +80°C
- Wire Size Awg
- 22
Electrical Specifications
- Current Maximum Per Contact
- 4.0A
- Voltage Maximum
- 60V AC
Keywords: 220957-0017, 2209570017
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Not Reviewed per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed per D(2025)7771-DC (04 Feb 2026)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed per EU 2015/863