- Part Number
- 2204230008
- Category
- Connector Accessories
Physical Specifications
- Circuits Loaded
- 4,8
- Circuits Maximum
- 4.0,8.0
- Color Resin
- Black
- Lock To Mating Part
- Yes
- Material Resin
- Thermoplastic Elastomer
- Net Weight
- 2.090/g
- Packaging Type
- Bag
- Temperature Range Operating
- -40° to +105°C
Keywords: 220423-0008, 2204230008
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Green Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Low-Halogen per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Compliant per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863