Skip to main content
Part Number
2202641500
Category
High-Speed I/O Cable Assemblies

Physical Specifications

Cable Bundling
Woven Braid
Cable Length
1500.00mm
Circuits Loaded
72
Circuits Maximum
72.0
Color Resin
Black
Flammability
94V-0
Gender
Receptacle/Receptacle
Lock To Mating Part
Yes
Material Metal
High Performance Alloy (HPA)
Material Plating Mating
Gold
Material Resin
Liquid Crystal Polymer (LCP)
Number Of Pairs
18DP + 16SE
Orientation
Straight-to-Straight
Release Style
Pull Tab
Single Ended
No
Wire Cable Type
Twinax

Electrical Specifications

Data Rate
32.0 Gbps
Voltage Maximum
29.9V AC (RMS)/DC

Keywords: 220264-1500, 2202641500

Compliance & Certifications

Add1 Display Name
GADSL/IMDS
Add1 Status
Not Reviewed
China RoHS Display Name
China RoHS
China RoHS Status
Not Reviewed
Elv Display Name
EU ELV
Elv Status
Not Reviewed
Hflh Display Name
Low-Halogen Status
Hflh Status
Not Reviewed
Prop65 Display Name
Prop65
Prop65 Status
Not Reviewed
Reach Display Name
REACH SVHC
Reach Status
Not Reviewed
RoHS Display Name
EU RoHS
RoHS Status
Not Reviewed
 - 2202641500 - Image 1
Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

Search Not Found

No Search Results Found

We were unable to find any results for this search.  Please try different search terms or navigate using the top menu or sitemap.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life

Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

Search Not Found

No Search Results Found

We were unable to find any results for this search.  Please try different search terms or navigate using the top menu or sitemap.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life