- Part Number
- 2202640350
- Category
- High-Speed I/O Cable Assemblies
Physical Specifications
- Cable Bundling
- Woven Braid
- Cable Length
- 350.00mm
- Circuits Loaded
- 72
- Circuits Maximum
- 72.0
- Color Resin
- Black
- Flammability
- 94V-0
- Gender
- Receptacle/Receptacle
- Lock To Mating Part
- Yes
- Material Metal
- High Performance Alloy (HPA)
- Material Plating Mating
- Gold
- Material Resin
- Liquid Crystal Polymer (LCP)
- Number Of Pairs
- 18DP + 16SE
- Orientation
- Straight-to-Straight
- Release Style
- Pull Tab
- Single Ended
- No
- Wire Cable Type
- Twinax
Electrical Specifications
- Data Rate
- 32.0 Gbps
- Voltage Maximum
- 29.9V AC (RMS)/DC
Keywords: 220264-0350, 2202640350
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Reviewed
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Prop65 Display Name
- Prop65
- Prop65 Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed