Micro-Fit+ PCIe
- Part Number
- 2202260004
- Category
- Crimp Terminals
Micro-Fit+ PCIe CEM5 Power Crimp Terminal, Female, Tin (Sn) Plating, 16 AWG
Physical Specifications
- durabilityMatingCyclesMax
- 30
- gender
- Female
- materialMetal
- High Copper Alloy
- materialPlatingMating
- Tin
- materialPlatingTermination
- Tin
- netWeight
- 0.201/g
- packagingType
- Reel
- platingMinMating
- 1.000µm
- platingMinTermination
- 1.000µm
- terminationInterfaceStyle
- Crimp or Compression
- wireInsulationDiameter
- 1.90-2.30mm
- wireSizeAwg
- 16
- wireSizeMm
- N/A
Electrical Specifications
- currentMaximumPerContact
- 9.2A
- voltageMaximum
- 600V AC (RMS)/DC
Keywords: 220226-0004, 2202260004
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Compliant with Exemption 34
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863