Micro-Lock Plus
- Part Number
- 2202002061
- Category
- Connector Housings
2.00mm Pitch, Micro-Lock Plus Receptacle Crimp Housing, Dual Row, Positive Lock, 6 Circuits, Low-Halogen, Black
Physical Specifications
- circuitsMaximum
- 6.0
- colorResin
- Black
- flammability
- 94V-0
- gender
- Receptacle
- glowWireCapable
- No
- keyingToMatingPart
- Yes
- lockToMatingPart
- Yes
- materialResin
- Polyester
- netWeight
- 470.570/mg
- numberOfRows
- 2.0
- packagingType
- Bag
- panelMount
- No
- pitchMatingInterface
- 2.00mm
- pitchTerminationInterface
- 2.00mm
- polarizedToMatingPart
- Yes
- temperatureRangeOperating
- -40° to +105°C
Keywords: 220200-2061, 2202002061
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863