Skip to main content

SL

Part Number
2196811122
Category
Power and Signal Cable Assemblies

Pre-Crimped Lead SL Female-to-Pigtail, Tin (Sn) Plating, 150.00mm Length, 24 AWG, Black

Physical Specifications

cableLength
150.00mm
circuitsLoaded
1
circuitsMaximum
1.0
colorResin
Black
gender
Female-Pigtail
materialMetal
Phosphor Bronze
materialPlatingMating
Tin
materialPlatingTermination
Tin
netWeight
0.530/g
numberOfRows
1.0
packagingType
Bag
platingMinMating
3.750µm
platingMinTermination
3.750µm
singleEnded
Yes
terminationInterfaceStyle
Crimp or Compression
wireCableType
UL 11028
wireSizeAwg
24

Keywords: 219681-1122, 2196811122

Compliance & Certifications

add1DisplayName
GADSL/IMDS
add1Status
Not Relevant
chinaRoHsDisplayName
China RoHS
chinaRoHsStatus
Green Image per SJ/T 11365-2006
elvDisplayName
EU ELV
elvStatus
Not Relevant
hflhDisplayName
Low-Halogen Status
hflhStatus
Low-Halogen per IEC 61249-2-21
prop65DisplayName
Prop65
prop65Status
Compliant per California Proposition 65
reachDisplayName
REACH SVHC
reachStatus
Not Contained per D(2025)7771-DC (04 Feb 2026)
roHsDisplayName
EU RoHS
roHsStatus
Compliant per EU 2015/863
SL - 2196811122 - Image 1
Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life

Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life