Pico-Lock
- Part Number
- 2196562030
- Category
- Power and Signal Cable Assemblies
Pico-Lock Female-to-Pico-Lock Female Off-the-Shelf (OTS) Cable Assembly, 2.00mm Pitch, Single Row, 50.00mm Length, Gold (Au) Plating, 3 Circuits, Black
Physical Specifications
- cableLength
- 50.00mm
- circuitsLoaded
- 3
- circuitsMaximum
- 3.0
- colorResin
- Black
- gender
- Female-Female
- lockToMatingPart
- Yes
- materialMetal
- Copper Alloy
- materialPlatingMating
- Gold
- materialResin
- Polyamide (PA)
- netWeight
- 1.894/g
- numberOfRows
- 1.0
- pitchMatingInterface
- 2.00mm
- singleEnded
- No
- terminationInterfaceStyle
- Crimp or Compression
- wireCableType
- UL 10002
- wireSizeAwg
- 20
Electrical Specifications
- currentMaximumPerContact
- 3.5A
- voltageMaximum
- 250V AC (RMS)/DC
Keywords: 219656-2030, 2196562030
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863