Micro-One
- Part Number
- 2196552111
- Category
- Power and Signal Cable Assemblies
Pre-Crimped Lead Micro-One Female-to-Pigtail, Matte Tin Plating, 75.00mm Length, 24 AWG, Red
Physical Specifications
- cableLength
- 75.00mm
- circuitsLoaded
- 1
- circuitsMaximum
- 1.0
- colorResin
- Red
- gender
- Female-Pigtail
- materialMetal
- Copper Alloy
- materialPlatingMating
- Matte Tin
- netWeight
- 0.383/g
- packagingType
- Bag
- platingMinMating
- 0.900µm
- platingMinTermination
- 0.900µm
- singleEnded
- Yes
- terminationInterfaceStyle
- Crimp or Compression
- wireCableType
- UL 1569
- wireSizeAwg
- 24
Electrical Specifications
- currentMaximumPerContact
- 4.0A
- voltageMaximum
- 250V AC (RMS)/DC
Keywords: 219655-2111, 2196552111
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Not Reviewed per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863