EXTreme Guardian HD
- Part Number
- 2195630019
- Category
- Board-to-Board Connectors
EXTreme Guardian HD Vertical Receptacle Assembly with Guide Receivers, 4 Power Circuits, 30 Signal Circuits
Physical Specifications
- breakaway
- No
- circuitsLoaded
- 34
- circuitsMaximum
- 34.0
- colorResin
- Black
- durabilityMatingCyclesMax
- 200
- firstMateLastBreak
- No
- flammability
- 94V-0
- glowWireCapable
- No
- guideToMatingPart
- Yes
- keyingToMatingPart
- No
- lockToMatingPart
- No
- matedHeight
- 12.74mm
- materialMetal
- High Conductivity Copper
- materialPlatingMating
- Gold
- materialPlatingTermination
- Tin
- materialResin
- Liquid Crystal Polymer (LCP)
- netWeight
- 15.761/g
- numberOfRows
- 1.0,5.0
- orientation
- Vertical
- packagingType
- Tray
- pcbLocator
- No
- pcbRetention
- No
- pcbThicknessRecommended
- 1.58mm
- pcTailLength
- 2.42mm,2.83mm
- pitchMatingInterface
- 5.78mm,2.00mm
- platingMinMating
- 0.762µm
- platingMinTermination
- 2.540µm
- polarizedToMatingPart
- Yes
- polarizedToPcb
- Yes
- powerSignalConfiguration
- 4p - 30s
- temperatureRangeOperating
- -40° to +125°C,-40° to +105°C
- terminationInterfaceStyle
- Through Hole - Compliant Pin
Electrical Specifications
- currentMaximumPerContact
- 130.0A
- voltageMaximum
- 125V
Keywords: 219563-0019, 2195630019
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Compliant with Exemption 44; 34; 33
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863