Nano-Fit BMI
- Part Number
- 2192681214
- Category
- Connector Housings
Nano-Fit BMI Receptacle Housing, 2.50mm Pitch, Dual Row, 14 Circuits, Black, Glow-Wire Capable
Physical Specifications
- circuitsMaximum
- 14.0
- colorResin
- Black
- flammability
- 94V-0
- gender
- Receptacle
- glowWireCapable
- Yes
- keyingToMatingPart
- Yes
- lockToMatingPart
- Yes
- materialResin
- Nylon
- netWeight
- 1.525/g
- numberOfRows
- 2.0
- packagingType
- Bag
- panelMount
- Yes
- pitchMatingInterface
- 2.50mm
- pitchTerminationInterface
- 2.50mm
- polarizedToMatingPart
- Yes
- temperatureRangeOperating
- -40° to +125°C
Keywords: 219268-1214, 2192681214
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863