- Part Number
- 2190190121
- Category
- FFC / FPC Connectors
Physical Specifications
- Actuator Type
- N/A
- Circuits Loaded
- 12
- Color Resin
- Gray
- Contact Position
- N/A
- Durability Mating Cycles Max
- 50
- Flammability
- 94V-0
- Mated Height
- 8.56mm
- Material Metal
- N/A
- Material Plating Mating
- N/A
- Material Plating Termination
- N/A
- Material Resin
- Polybutylene Terephthalate (PBT)
- Net Weight
- 1294.460/mg
- Orientation
- N/A
- Packaging Type
- Embossed Tape on Reel
- Pcb Locator
- N/A
- Pcb Mounting
- N/A
- Pcb Retention
- N/A
- Pitch Mating Interface
- 1.50mm
- Pitch Termination Interface
- 1.50mm
- Plating Min Mating
- N/A
- Plating Min Termination
- N/A
- Polarized To Pcb
- N/A
- Stackable
- N/A
- Temperature Range Operating
- -40° to +105°C
- Wire Cable Type
- FPC only
Electrical Specifications
- Current Maximum Per Contact
- 1.0A
- Voltage Maximum
- 250V (FPC pollution degree 1)
Keywords: 219019-0121, 2190190121
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Green Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Low-Halogen per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Compliant per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863