- Part Number
- 2185343607
- Category
- Power and Signal Cable Assemblies
Physical Specifications
- Cable Length
- 100.00mm
- Circuits Loaded
- 1
- Circuits Maximum
- 1.0
- Gender
- N/A
- Material Metal
- Stainless Steel
- Material Resin
- PTFE
- Net Weight
- 3.500/g
- Number Of Rows
- 1.0
- Packaging Type
- Bag
- Single Ended
- Yes
- Wire Cable Type
- UL 10344
- Wire Size Awg
- 28
Electrical Specifications
- Beta Value K
- 3600
- Resistance At25 C Kohms
- 10
- Resistance Tolerance
- 1
Keywords: 218534-3607, 2185343607
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- 50 Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Not Relevant
- Reach Display Name
- REACH SVHC
- Reach Status
- Contains Lead per D(2022)4187-DC (10 June 2022)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant with Exemption 7(c)-I per EU 2015/863