Pico-SPOX
- Part Number
- 2183961020
- Category
- Power and Signal Cable Assemblies
Pico-SPOX-to-Pico-SPOX Off-the-Shelf (OTS) Cable Assembly, 1.50mm Pitch, Single Row, 50.00mm Length, Tin (Sn) Plating, 2 Circuits, Natural
Physical Specifications
- cableLength
- 50.00mm
- circuitsLoaded
- 2
- circuitsMaximum
- 2.0
- colorResin
- Natural
- gender
- Female-Female
- lockToMatingPart
- Yes
- materialMetal
- Phosphor Bronze
- materialPlatingMating
- Tin
- materialResin
- Nylon
- netWeight
- 0.460/g
- numberOfRows
- 1.0
- packagingType
- Bag
- pitchMatingInterface
- 1.50mm
- platingMinMating
- 2.540µm
- platingMinTermination
- 2.540µm
- singleEnded
- No
- terminationInterfaceStyle
- Crimp or Compression
- wireCableType
- UL 10002
- wireSizeAwg
- 24
Electrical Specifications
- currentMaximumPerContact
- 2.5A
- voltageMaximum
- 250V
Keywords: 218396-1020, 2183961020
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863