PicoBlade
- Part Number
- 2181110301
- Category
- Power and Signal Cable Assemblies
PicoBlade Male-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Single Row, 150.00mm Length, 3 Circuits, Natural
Physical Specifications
- cableLength
- 150.00mm
- circuitsLoaded
- 3
- circuitsMaximum
- 3.0
- colorResin
- Natural
- gender
- Male-Pigtail
- lockToMatingPart
- Yes
- materialMetal
- Phosphor Bronze
- materialPlatingMating
- Tin
- materialPlatingTermination
- Tin
- materialResin
- Polyester
- netWeight
- 0.810/g
- numberOfRows
- 1.0
- overmolded
- No
- packagingType
- Bag
- pitchMatingInterface
- 1.25mm
- platingMinMating
- 0.889µm
- platingMinTermination
- 0.914µm
- singleEnded
- Yes
- terminationInterfaceStyle
- Crimp or Compression
- wireCableType
- UL 1061
- wireSizeAwg
- 28
Keywords: 218111-0301, 2181110301
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863