EXTreme Guardian
- Part Number
- 2180550210
- Category
- Power and Signal Cable Assemblies
EXTreme Guardian Plug-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, 11.00mm Pitch, Single Row, 1.0m Length, 2 Circuits, Black
Physical Specifications
- cableLength
- 1.0m
- circuitsLoaded
- 2
- circuitsMaximum
- 2.0
- colorResin
- Black
- gender
- Male-Pigtail
- lockToMatingPart
- Yes
- materialMetal
- Copper Alloy
- materialPlatingMating
- Gold
- materialPlatingTermination
- Tin
- materialResin
- Liquid Crystal Polymer (LCP)
- netWeight
- 439.522/g
- numberOfRows
- 1.0
- overmolded
- Yes
- packagingType
- Bag
- pitchMatingInterface
- 11.00mm
- platingMinMating
- 0.760µm
- singleEnded
- Yes
- terminationInterfaceStyle
- Solder
- wireCableType
- UL 10669
- wireSizeAwg
- 6
Electrical Specifications
- currentMaximumPerContact
- 60.0A
- voltageMaximum
- 600V
Keywords: 218055-0210, 2180550210
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2023)3788-DC (14 Jun 2023)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863