KK 254
- Part Number
- 2177971103
- Category
- Power and Signal Cable Assemblies
KK 254-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, 2.54mm Pitch, Single Row, 600.00mm Length, 10 Circuits, Natural
Physical Specifications
- cableLength
- 600.00mm
- circuitsLoaded
- 10
- circuitsMaximum
- 10.0
- colorResin
- Natural (White)
- gender
- Female-Pigtail
- lockToMatingPart
- Yes
- materialMetal
- Brass
- materialPlatingMating
- Tin
- materialPlatingTermination
- Tin
- materialResin
- Nylon
- netWeight
- 26.945/g
- numberOfRows
- 1.0
- pitchMatingInterface
- 2.54mm
- platingMinMating
- 2.540µm
- singleEnded
- No
- terminationInterfaceStyle
- Crimp or Compression
- wireCableType
- UL 11028
- wireSizeAwg
- 22
Keywords: 217797-1103, 2177971103
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863