iGrid
- Part Number
- 2174902221
- Category
- Power and Signal Cable Assemblies
Pre-Crimped Lead iGrid Female-to-iGrid Female, Gold (Au) Plating, 75.00mm Length, 22 AWG, Red
Physical Specifications
- cableLength
- 75.00mm
- circuitsLoaded
- 1
- circuitsMaximum
- 1.0
- colorResin
- Red
- gender
- Female-Female
- materialMetal
- Copper Alloy
- materialPlatingMating
- Gold
- materialPlatingTermination
- Nickel
- materialResin
- PVC
- netWeight
- 0.465/g
- numberOfRows
- 1.0
- packagingType
- Bag
- singleEnded
- No
- terminationInterfaceStyle
- Crimp or Compression
- wireCableType
- UL 10002
- wireSizeAwg
- 22
Electrical Specifications
- voltageMaximum
- 250V AC (RMS)/DC
Keywords: 217490-2221, 2174902221
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863