Skip to main content

USB

Part Number
2171750001
Category
I/O Connectors

Universal Serial Bus (USB) Shielded I/O Receptacle, Type C, Right-Angle, Surface Mount, Top Mount, 6 Circuits, Gold (Au) Plating

Physical Specifications

circuitsLoaded
6
circuitsMaximum
6.0
colorResin
Black
durabilityMatingCyclesMax
10000
gender
Female
keyingToMatingPart
No
lockToMatingPart
Yes
materialMetal
Copper Alloy
materialPlatingMating
Gold
materialResin
Nylon
mountingStyle
Top-Mount
netWeight
0.377/g
numberOfRows
1.0
orientation
Right Angle
packagingType
Embossed Tape on Reel
panelMount
Yes
pcbLocator
Yes
pcbRetention
Yes
pcbThicknessRecommended
1.60mm
pitchMatingInterface
0.50mm
pitchTerminationInterface
0.50mm
platingMinMating
0.025µm
polarizedToMatingPart
No
polarizedToPcb
No
temperatureRangeOperating
-40° to +85°C
terminationInterfaceStyle
Surface Mount
waterproofDustproof
No

Electrical Specifications

currentMaximumPerContact
1.25A
groundingToPanel
None
shielded
Yes
shieldType
Full Shield
voltageMaximum
30V AC/DC

Keywords: 217175-0001, 2171750001

Compliance & Certifications

add1DisplayName
GADSL/IMDS
add1Status
Compliant with Exemption 33
chinaRoHsDisplayName
China RoHS
chinaRoHsStatus
Green Image per SJ/T 11365-2006
elvDisplayName
EU ELV
elvStatus
Not Relevant
hflhDisplayName
Low-Halogen Status
hflhStatus
Low-Halogen per IEC 61249-2-21
prop65DisplayName
Prop65
prop65Status
Compliant per California Proposition 65
reachDisplayName
REACH SVHC
reachStatus
Not Contained per D(2025)7771-DC (04 Feb 2026)
roHsDisplayName
EU RoHS
roHsStatus
Compliant per EU 2015/863
USB - 2171750001 - Image 1 USB - 2171750001 - Image 2 USB - 2171750001 - Image 3 USB - 2171750001 - Image 4
Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life

Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life