Mini Cool Edge (MCIO)
- Part Number
- 2170822035
- Category
- High-Speed I/O Connectors
Mini Cool Edge (MCIO) Connector, Vertical, 8x PCIe Gen5, 74 Circuits, 0.375µm Gold (Au) Plated Contact, 1.20mm Solder Peg Length, 2.54µm Matte Tin Plated Shell, with Pick and Place Cap
Physical Specifications
- circuitsLoaded
- 74
- circuitsMaximum
- 74.0
- colorResin
- Black
- durabilityMatingCyclesMax
- 100
- gender
- Receptacle
- lockToMatingPart
- Yes
- materialMetal
- Copper Alloy
- materialPlatingMating
- Gold
- materialPlatingTermination
- Matte Tin
- materialResin
- High Temperature Thermoplastic
- netWeight
- 2.960/g
- numberOfRows
- 2.0
- orientation
- Vertical
- packagingType
- Embossed Tape on Reel
- panelMount
- No
- pcbLocator
- Yes
- pcbRetention
- Yes
- pitchMatingInterface
- 0.60mm
- pitchTerminationInterface
- 0.60mm
- platingMinMating
- 0.375µm
- platingMinTermination
- 2.540µm
- polarizedToMatingPart
- Yes
- polarizedToPcb
- Yes
- ports
- 1
- temperatureRangeOperating
- -40° to +85°C
- terminationInterfaceStyle
- Surface Mount
Electrical Specifications
- currentMaximumPerContact
- 1.1A
- dataRate
- 32.0 Gbps
- voltageMaximum
- 30V AC (RMS)/DC
Keywords: 217082-2035, 2170822035
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863