- Part Number
- 2169420001
- Category
- Antennas
Physical Specifications
- Length
- 3.20mm
- Mounting Style
- Surface Mount
- Net Weight
- 0.020/g
- Packaging Type
- Reel
- Polarization
- Linear
- Radiation Pattern
- Omnidirectional
- Thickness
- 1.20mm
- Width
- 1.60mm
Electrical Specifications
- Band1 F End M Hz
- 1563.14
- Band1 F Start M Hz
- 1561
- Band2 F End M Hz
- 1576.44
- Band2 F Start M Hz
- 1574.39
- Band3 F End M Hz
- 1606
- Band3 F Start M Hz
- 1598
- Band4 F End M Hz
- 2500
- Band4 F Start M Hz
- 2400
- Band5 F End M Hz
- 5850
- Band5 F Start M Hz
- 5150
- Peak Gain D Bi
- 0.4 @ 1561 MHz,0.8 @ 1574 MHz,0.8 @ 1598 MHz,1.3 @ 2.4 GHz,3.0 @ 5 GHz
- Return Loss S11 DB
- < -10,< -5,< -6,< -7
- Total Efficiency
- >40% @ 1561 MHz,>45% @ 1574 MHz,>45% @ 1598 MHz,>50% @ 2.4 GHz,>65% @ 5 GHz
Keywords: 216942-0001, 2169420001
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Green Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Low-Halogen per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Compliant per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863