- Part Number
- 2161960011
- Category
- Antennas
Physical Specifications
- Length
- 196.00mm
- Mounting Style
- N/A
- Net Weight
- 23.500/g
- Packaging Type
- PET Bag
- Polarization
- Linear
- Radiation Pattern
- Omnidirectional
- Temperature Range Operating
- -40° to +85°C
- Width
- 13.00mm
Electrical Specifications
- Band1 F End M Hz
- 925
- Band1 F Start M Hz
- 905
- Peak Gain D Bi
- 1.7 @ 915 MHz
- Return Loss S11 DB
- < -8
- Total Efficiency
- >70% @ 915 MHz
Keywords: 216196-0011, 2161960011
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- 50 Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Low-Halogen per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Duty-To-Declare per California Proposition 65
- Prop Risk Display Name
- PropRisk
- Prop Risk Status
- Cancer,Developmental toxicity,Reproductive toxicity
- Prop Sub Display Name
- PropSub
- Prop Sub Status
- Lead compounds
- Reach Display Name
- REACH SVHC
- Reach Status
- Contains Lead per D(2025)7771-DC (04 Feb 2026)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant with Exemption 6(c) per EU 2015/863