PowerWize BMI
- Part Number
- 2155133001
- Category
- Connector Accessories
PowerWize BMI 3.40mm TPA (Terminal Position Assurance) Retainer, Tray
Physical Specifications
- circuitsLoaded
- 1
- circuitsMaximum
- 1.0
- colorResin
- Black
- diameter
- 3.40mm
- materialResin
- Polybutylene Terephthalate (PBT)
- netWeight
- 0.900/g
- packagingType
- Tray
- temperatureRangeOperating
- -40° to +125°C
Keywords: 215513-3001, 2155133001
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863