PowerWize BMI
- Part Number
- 2155118121
- Category
- Connector Housings
PowerWize BMI 8.00mm, 2-circuit, Black Panel Mount Receptacle Housing, Bag
Physical Specifications
- circuitsMaximum
- 2.0
- colorResin
- Black
- diameter
- 8.00mm
- flammability
- 94V-2
- gender
- Receptacle
- glowWireCapable
- No
- keyingToMatingPart
- No
- lockToMatingPart
- No
- materialResin
- Polybutylene Terephthalate (PBT)
- netWeight
- 22.150/g
- numberOfRows
- 1.0
- packagingType
- Bag
- panelMount
- Screws
- pitchMatingInterface
- 19.00mm
- polarizedToMatingPart
- Yes
- temperatureRangeOperating
- -40° to +125°C
Keywords: 215511-8121, 2155118121
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863