PowerWize BMI
- Part Number
- 2155106241
- Category
- PCB Headers and Receptacles
PowerWize BMI 6.00mm, 2-circuit, Solder Tail, Right-Angle Header, Tray
Physical Specifications
- breakaway
- No
- circuitsLoaded
- 2
- circuitsMaximum
- 2.0
- colorResin
- Black
- diameter
- 6.00mm
- durabilityMatingCyclesMax
- 200
- firstMateLastBreak
- No
- flammability
- 94V-0
- glowWireCapable
- No
- keyingToMatingPart
- No
- lockToMatingPart
- No
- materialMetal
- Copper Alloy
- materialPlatingMating
- Silver
- materialPlatingTermination
- Silver
- materialResin
- Liquid Crystal Polymer (LCP)
- mountingStyle
- Through Hole
- netWeight
- 53.120/g
- numberOfRows
- 1.0
- orientation
- Right Angle
- packagingType
- Tray
- pcbLocator
- Yes
- pcbRetention
- Yes
- pcbThicknessRecommended
- 2.36mm
- pcTailLength
- 3.50mm
- pitchMatingInterface
- 17.00mm
- pitchTerminationInterface
- 17.00mm
- platingMinMating
- 3.180µm
- platingMinTermination
- 3.180µm
- polarizedToMatingPart
- Yes
- polarizedToPcb
- Yes
- temperatureRangeOperating
- -40° to +125°C
- terminationInterfaceStyle
- Solder
Electrical Specifications
- currentMaximumPerContact
- 110.0A
- voltageMaximum
- 600V
Keywords: 215510-6241, 2155106241
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Compliant with Exemption 33
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Not Reviewed per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2024)7663-DC (21 Jan 2025)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863