Micro-Fit 3.0
- Part Number
- 2147700205
- Category
- Power and Signal Cable Assemblies
Micro-Fit 3.0 Female-to-Micro-Fit 3.0 Female Off-the-Shelf (OTS) Cable Assembly, Single Row, 500.00mm Length, Tin (Sn) Plating, 2 Circuits, Black
Physical Specifications
- cableLength
- 500.00mm
- circuitsLoaded
- 2
- circuitsMaximum
- 2.0
- colorResin
- Black
- gender
- Female-Female
- lockToMatingPart
- Yes
- materialMetal
- Phosphor Bronze
- materialPlatingMating
- Tin
- materialResin
- Nylon
- netWeight
- 31.390/g
- numberOfRows
- 1.0
- overmolded
- Yes
- pitchMatingInterface
- 3.00mm
- platingMinMating
- 1.016µm
- singleEnded
- No
- terminationInterfaceStyle
- Crimp or Compression
- wireCableType
- UL 2464
- wireSizeAwg
- 20
Electrical Specifications
- currentMaximumPerContact
- 8.5A
Keywords: 214770-0205, 2147700205
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2023)3788-DC (14 Jun 2023)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863