Zero-Hachi
- Part Number
- 2147192150
- Category
- Connector Housings
Zero-Hachi Receptacle Housing, 0.80mm Pitch, Single Row, Friction Lock, 15 Circuits, Black
Physical Specifications
- circuitsMaximum
- 15.0
- colorResin
- Black
- gender
- Receptacle
- glowWireCapable
- No
- keyingToMatingPart
- No
- lockToMatingPart
- Yes
- materialResin
- Liquid Crystal Polymer (LCP)
- netWeight
- 37.630/mg
- numberOfRows
- 1.0
- packagingType
- Bag
- panelMount
- No
- pitchMatingInterface
- 0.80mm
- pitchTerminationInterface
- 0.80mm
- polarizedToMatingPart
- Yes
- temperatureRangeOperating
- -40° to +105°C
Keywords: 214719-2150, 2147192150
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863