Skip to main content
Part Number
2146542633
Category
Power and Signal Cable Assemblies

Physical Specifications

Cable Length
75.00mm
Circuits Loaded
2
Circuits Maximum
2.0
Gender
Female-Pigtail
Lock To Mating Part
No
Material Metal
N/A
Material Plating Mating
Nickel
Net Weight
1.631/g
Number Of Rows
1.0
Overmolded
No
Packaging Type
Bag
Single Ended
Yes
Stud Size
6 (M3.5)
Termination Interface Style
Crimp or Compression
Wire Cable Type
PTFE,UL 10344
Wire Size Awg
26

Electrical Specifications

Beta Value K
3964
Current Maximum Per Contact
0.5A
Resistance At25 C Kohms
10
Resistance Tolerance
2
Voltage Maximum
50V AC (RMS)/DC

Keywords: 214654-2633, 2146542633

Compliance & Certifications

Add1 Display Name
GADSL/IMDS
Add1 Status
Not Relevant
China RoHS Display Name
China RoHS
China RoHS Status
50 Image per SJ/T 11365-2006
Elv Display Name
EU ELV
Elv Status
Not Relevant
Hflh Display Name
Low-Halogen Status
Hflh Status
Low-Halogen per IEC 61249-2-21
Prop65 Display Name
Prop65
Prop65 Status
Duty-To-Declare per California Proposition 65
Prop Risk Display Name
PropRisk
Prop Risk Status
Cancer,Developmental toxicity,Reproductive toxicity
Prop Sub Display Name
PropSub
Prop Sub Status
Lead compounds
Reach Display Name
REACH SVHC
Reach Status
Contains Lead per D(2025)7771-DC (04 Feb 2026)
RoHS Display Name
EU RoHS
RoHS Status
Compliant with Exemption 15(a) per EU 2015/863
 - 2146542633 - Image 1
Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life

Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life