2.4GHz Wi-Fi/BT Antenna
- Part Number
- 2144151011
- Category
- Antennas
2.4GHz Wi-Fi/Bluetooth Hinged External Antenna, with Reverse Polar SMA Male Connector, White
Physical Specifications
- length
- 108.40mm
- mountingStyle
- N/A
- netWeight
- 9.250/g
- packagingType
- PET Bag
- polarization
- Linear
- radiationPattern
- Omnidirectional
- width
- 9.35mm
Electrical Specifications
- band1FEndMHz
- 2500
- band1FStartMHz
- 2400
- electricalConnectivity
- Cable
- peakGainDBi
- 5.3 @ 2.4 GHz
- returnLossS11DB
- < -10
- totalEfficiency
- >80% @ 2.4 GHz
Keywords: 214415-1011, 2144151011
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Product not active
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Product not active
- elvDisplayName
- EU ELV
- elvStatus
- Product not active
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Product not active
- prop65DisplayName
- Prop65
- prop65Status
- Product not active
- reachDisplayName
- REACH SVHC
- reachStatus
- Product not active
- roHsDisplayName
- EU RoHS
- roHsStatus
- Product not active