ISM/DSRC Hinged Antenna
- Part Number
- 2144141011
- Category
- Antennas
ISM/DSRC Hinged External Antenna, with Reverse Polar SMA Male Connector, White
Physical Specifications
- length
- 108.40mm
- mountingStyle
- N/A
- netWeight
- 7.715/g
- packagingType
- Bag
- polarization
- Linear
- radiationPattern
- Omnidirectional
- temperatureRangeOperating
- -40° to +85°C
- width
- 9.35mm
Electrical Specifications
- band1FEndMHz
- 6000
- band1FStartMHz
- 5800
- electricalConnectivity
- Cable
- peakGainDBi
- 3.9 @ 5 GHz
- returnLossS11DB
- < -10
- totalEfficiency
- >75% @ 5 GHz
Keywords: 214414-1011, 2144141011
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Product not active
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Product not active
- elvDisplayName
- EU ELV
- elvStatus
- Product not active
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Product not active
- prop65DisplayName
- Prop65
- prop65Status
- Product not active
- reachDisplayName
- REACH SVHC
- reachStatus
- Product not active SCIP:Product not active
- roHsDisplayName
- EU RoHS
- roHsStatus
- Product not active