- Part Number
- 2144140001
- Category
- Antennas
Physical Specifications
- Length
- 108.40mm
- Mounting Style
- N/A
- Net Weight
- 9.250/g
- Packaging Type
- Bag
- Polarization
- Linear
- Radiation Pattern
- Omnidirectional
- Temperature Range Operating
- -40° to +85°C
- Width
- 9.35mm
Electrical Specifications
- Band1 F End M Hz
- 6000
- Band1 F Start M Hz
- 5800
- Electrical Connectivity
- Cable
- Peak Gain D Bi
- 3.9 @ 5 GHz
- Return Loss S11 DB
- < -10
- Total Efficiency
- >75% @ 5 GHz
Keywords: 214414-0001, 2144140001
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- 50 Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Low-Halogen per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Duty-To-Declare per California Proposition 65
- Prop Risk Display Name
- PropRisk
- Prop Risk Status
- Cancer,Developmental toxicity,Reproductive toxicity
- Prop Sub Display Name
- PropSub
- Prop Sub Status
- Lead compounds
- Reach Display Name
- REACH SVHC
- Reach Status
- Contains Lead per D(2025)7771-DC (04 Feb 2026) SCIP:72aa76b0-1f6b-4388-b62a-90a47acf8b5b
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant with Exemption 6(c) per EU 2015/863