- Part Number
- 2139010002
- Category
- PCB Headers and Receptacles
Physical Specifications
- Breakaway
- No
- Circuits Loaded
- 1
- Circuits Maximum
- 1.0
- Diameter
- 11.00mm
- Durability Mating Cycles Max
- 200
- First Mate Last Break
- No
- Glow Wire Capable
- No
- Guide To Mating Part
- No
- Height Above Board
- 16.00mm
- Material Metal
- Copper Alloy
- Material Plating Mating
- Silver
- Material Plating Termination
- Silver
- Net Weight
- 19.670/g
- Number Of Rows
- 1.0
- Orientation
- Vertical
- Packaging Type
- Bag
- Pcb Retention
- No
- Pitch Mating Interface
- N/A
- Polarized To Mating Part
- No
- Polarized To Pcb
- No
- Temperature Range Operating
- -40° to +125°C
- Termination Interface Style
- Surface Mount
Electrical Specifications
- Current Maximum Per Contact
- 350.0A
- Voltage Maximum
- 600V
Keywords: 213901-0002, 2139010002
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Compliant with Exemption 44; 33
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Green Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Low-Halogen per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Compliant per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863