- Part Number
- 2136020001
- Category
- Antennas
Physical Specifications
- Length
- 36.00mm
- Mounting Style
- Adhesive,Surface Mount
- Net Weight
- 23.490/g
- Packaging Type
- Tray
- Polarization
- Right Handed Circular
- Radiation Pattern
- Omnidirectional
- Thickness
- 7.00mm
- Width
- 36.00mm
Electrical Specifications
- Band1 F End M Hz
- 1228.62
- Band1 F Start M Hz
- 1226.57
- Band2 F End M Hz
- 1576.44
- Band2 F Start M Hz
- 1574.39
- Electrical Connectivity
- SMD
- Peak Gain D Bi
- 2.1 @ 1227 MHz,5.3 @ 1575 MHz
- Return Loss S11 DB
- < -15
- Total Efficiency
- >50% @ 1227 MHz,>80% @ 1575 MHz
Keywords: 213602-0001, 2136020001
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Green Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Low-Halogen per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Compliant per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863