Skip to main content
Part Number
2135231011
Category
Antennas

Physical Specifications

Length
171.50mm
Mounting Style
N/A
Net Weight
14.143/g
Packaging Type
PET Bag
Polarization
Linear
Radiation Pattern
Omnidirectional
Width
19.40mm

Electrical Specifications

Band1 F End M Hz
960
Band1 F Start M Hz
698
Band2 F End M Hz
2690
Band2 F Start M Hz
1710
Electrical Connectivity
Cable
Peak Gain D Bi
2.3 @ 698 MHz,4.8 @ 1710 MHz
Return Loss S11 DB
< -10,< -5
Total Efficiency
>55% @ 698 MHz,>70% @ 1710 MHz

Keywords: 213523-1011, 2135231011

Compliance & Certifications

Add1 Display Name
GADSL/IMDS
Add1 Status
Product not active
China RoHS Display Name
China RoHS
China RoHS Status
Product not active
Elv Display Name
EU ELV
Elv Status
Product not active
Hflh Display Name
Low-Halogen Status
Hflh Status
Product not active
Prop65 Display Name
Prop65
Prop65 Status
Product not active
Reach Display Name
REACH SVHC
Reach Status
Product not active
RoHS Display Name
EU RoHS
RoHS Status
Product not active
 - 2135231011 - Image 1
Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life

Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life