LTE Cellular Antenna
- Part Number
- 2135230011
- Category
- Antennas
698MHz-2.7GHz LTE Hinged External Antenna, with Reverse Polar SMA Male Connector, Black
Physical Specifications
- length
- 171.50mm
- mountingStyle
- N/A
- netWeight
- 14.143/g
- packagingType
- PET Bag
- polarization
- Linear
- radiationPattern
- Omnidirectional
- width
- 19.40mm
Electrical Specifications
- band1FEndMHz
- 960
- band1FStartMHz
- 698
- band2FEndMHz
- 2690
- band2FStartMHz
- 1710
- electricalConnectivity
- Cable
- peakGainDBi
- 2.3 @ 698 MHz,4.8 @ 1710 MHz
- returnLossS11DB
- < -10,< -5
- totalEfficiency
- >55% @ 698 MHz,>70% @ 1710 MHz
Keywords: 213523-0011, 2135230011
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Product not active
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Product not active
- elvDisplayName
- EU ELV
- elvStatus
- Product not active
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Product not active
- prop65DisplayName
- Prop65
- prop65Status
- Product not active
- reachDisplayName
- REACH SVHC
- reachStatus
- Product not active SCIP:Product not active
- roHsDisplayName
- EU RoHS
- roHsStatus
- Product not active