- Part Number
- 2135000500
- Category
- Antennas
Physical Specifications
- Cable Length
- 500.00mm
- Mounting Style
- Adhesive and Screw Nut
- Net Weight
- 62.580/g
- Outer Diameter
- 75.00mm
- Packaging Type
- Partitioned Carton
- Polarization
- Linear, RHCP
- Radiation Pattern
- Directional (GPS),Omnidirectional (4G)
- Thickness
- 14.90mm
Electrical Specifications
- Band1 F End M Hz
- 960
- Band1 F Start M Hz
- 824
- Band2 F End M Hz
- 1576.44
- Band2 F Start M Hz
- 1574.39
- Band3 F End M Hz
- 2690
- Band3 F Start M Hz
- 1710
- Electrical Connectivity
- Cable
- Peak Gain D Bi
- 0.77 @ 1575 MHz,0.77 @ 824 MHz,3.73 @ 1710 MHz
- Return Loss S11 DB
- < -5,< 1.5
- Total Efficiency
- >40% @ 1575 MHz,>55% @ 824 MHz,>60% @ 1710 MHz
Keywords: 213500-0500, 2135000500
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- 50 Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Low-Halogen per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Duty-To-Declare per California Proposition 65
- Prop Risk Display Name
- PropRisk
- Prop Risk Status
- Cancer,Developmental toxicity,Reproductive toxicity
- Prop Sub Display Name
- PropSub
- Prop Sub Status
- Lead compounds
- Reach Display Name
- REACH SVHC
- Reach Status
- Contains Boron oxide; Lead per D(2025)7771-DC (04 Feb 2026)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant with Exemption 6(c); 7(c)-I per EU 2015/863