- Part Number
- 2133530150
- Category
- Antennas
Physical Specifications
- Cable Length
- 150.00mm
- Length
- 119.40mm
- Mounting Style
- Adhesive
- Net Weight
- 1.850/g
- Packaging Type
- PET Bag
- Polarization
- Linear
- Radiation Pattern
- Omnidirectional
- Thickness
- 0.10mm
- Width
- 19.40mm
Electrical Specifications
- Band10 F End M Hz
- 1606
- Band10 F Start M Hz
- 1598
- Band1 F End M Hz
- 960
- Band1 F Start M Hz
- 698
- Band2 F End M Hz
- 1500
- Band2 F Start M Hz
- 1400
- Band3 F End M Hz
- 1700
- Band3 F Start M Hz
- 1500
- Band4 F End M Hz
- 2700
- Band4 F Start M Hz
- 1700
- Band5 F End M Hz
- 4200
- Band5 F Start M Hz
- 3300
- Band6 F End M Hz
- 5000
- Band6 F Start M Hz
- 4400
- Band7 F End M Hz
- 8500
- Band7 F Start M Hz
- 5900
- Band8 F End M Hz
- 1563
- Band8 F Start M Hz
- 1558
- Band9 F End M Hz
- 1576
- Band9 F Start M Hz
- 1573
- Electrical Connectivity
- Cable
- Peak Gain D Bi
- 2.3 @ 1400 MHz,2.3 @ 1500 MHz,2.5 @ 698 MHz,4.5 @ 4400 MHz,5.4 @ 1700 MHz,5.4 @ 3300 MHz,7.0 @ 5900 MHz
- Return Loss S11 DB
- < -10,< -5
- Total Efficiency
- >45% @ 1558 MHz,>50% @ 1573 MHz,>50% @ 1598 MHz,>60% @ 1400 MHz,>60% @ 1500 MHz,>60% @ 1700 MHz,>60% @ 3300 MHz,>60% @ 4400 MHz
Keywords: 213353-0150, 2133530150
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Green Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Low-Halogen per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Compliant per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed per D(2023)8585-DC (23 Jan 2024)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863