Skip to main content
Part Number
2128601001
Category
Antennas

Physical Specifications

Length
108.40mm
Mounting Style
N/A
Net Weight
7.715/g
Packaging Type
PET Bag
Polarization
Linear
Radiation Pattern
Omnidirectional
Width
9.35mm

Electrical Specifications

Band1 F End M Hz
2500
Band1 F Start M Hz
2400
Band2 F End M Hz
5850
Band2 F Start M Hz
5150
Electrical Connectivity
Cable
Peak Gain D Bi
4.5 @ 5 GHz,5.3 @ 2.4 GHz
Return Loss S11 DB
< -10
Total Efficiency
>75% @ 5 GHz,>80% @ 2.4 GHz

Keywords: 212860-1001, 2128601001

Compliance & Certifications

Add1 Display Name
GADSL/IMDS
Add1 Status
Product not active
China RoHS Display Name
China RoHS
China RoHS Status
Product not active
Elv Display Name
EU ELV
Elv Status
Product not active
Hflh Display Name
Low-Halogen Status
Hflh Status
Product not active
Prop65 Display Name
Prop65
Prop65 Status
Product not active
Reach Display Name
REACH SVHC
Reach Status
Product not active SCIP:Product not active
RoHS Display Name
EU RoHS
RoHS Status
Product not active
 - 2128601001 - Image 1
Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life

Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life