DDR4 DIMM
- Part Number
- 2128253656
- Category
- Memory Module Connectors
DDR4 DIMM Socket, Vertical Surface Mount, 0.38µm Gold Plating, 288 Circuits, with 2.00mm Solder Tab, Blue Housing, Blue Latch, with Pick-and-Place Tape
Physical Specifications
- circuitsLoaded
- 288
- circuitsMaximum
- 288.0
- durabilityMatingCyclesMax
- 25
- entryAngle
- Vertical (Top Entry)
- flammability
- 94V-0
- housingColor
- Blue
- keyingToMatingPart
- No
- latchColor
- Blue
- materialMetal
- Copper Alloy
- materialPlatingMating
- Gold
- materialPlatingTermination
- Tin
- materialResin
- High Temperature Polyamide
- netWeight
- 6.185/g
- packagingType
- Tray
- pcbLocator
- Yes
- pcbRetention
- Yes
- pitchMatingInterface
- 0.85mm
- pitchTerminationInterface
- 0.85mm
- platingMinMating
- 0.380µm
- platingMinTermination
- 2.540µm
- temperatureRangeOperating
- -55° to +85°C
- terminationInterfaceStyle
- Surface Mount
Electrical Specifications
- currentMaximumPerContact
- 0.75A
- voltageMaximum
- 29V AC (RMS)/DC
Keywords: 212825-3656, 2128253656
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Compliant per 2000/53/EC
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863