Micro-One
- Part Number
- 2127242030
- Category
- Connector Housings
Micro-One Wire-to-Board Receptacle Housing, 2.00mm Pitch, Single Row, Glow-Wire Capable, 3 Circuits, Natural
Physical Specifications
- circuitsMaximum
- 3.0
- colorResin
- Natural (White)
- flammability
- 94V-0
- gender
- Receptacle
- glowWireCapable
- Yes
- keyingToMatingPart
- No
- lockToMatingPart
- Yes
- materialResin
- Polyamide (PA)
- netWeight
- 258.310/mg
- numberOfRows
- 1.0
- packagingType
- Bag
- panelMount
- No
- pitchMatingInterface
- 2.00mm
- polarizedToMatingPart
- No
- stackable
- No
- temperatureRangeOperating
- -40° to +105°C
Keywords: 212724-2030, 2127242030
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Contains 1,1'-(Ethane-1,2-diyl)bis[pentabromobenzene] per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863