- Part Number
- 2123300150
- Category
- Antennas
Physical Specifications
- Cable Length
- 150.00mm
- Length
- 70.00mm
- Mounting Style
- Adhesive
- Net Weight
- 2.945/g
- Packaging Type
- PET Film
- Polarization
- Linear
- Radiation Pattern
- Omnidirectional
- Thickness
- 0.10mm
- Width
- 20.00mm
Electrical Specifications
- Band1 F End M Hz
- 2483.5
- Band1 F Start M Hz
- 2400
- Band2 F End M Hz
- 5850
- Band2 F Start M Hz
- 5150
- Electrical Connectivity
- Cable
- Peak Gain D Bi
- 3.4 @ 2.4G, 3.6 @ 5G (Port 1),3.6 @ 2.4G, 3.6 @ 5G (Port 3),3.6 @ 2.4G, 4.2 @ 5G (Port 4),3.6 @ 2.4G, 4.5 @ 5G (Port 2)
- Return Loss S11 DB
- < -4 < -5 (Port 3),< -5 < -10 (Port 1),< -5 < -10 (Port 2),< -5 < -10 (Port 4)
- Total Efficiency
- >45%@2.4GHz,>60%@5GHz (Port 1),>45%@2.4GHz,>60%@5GHz (Port 3),>50%@2.4GHz,>65%@5GHz (Port 2),>60%@2.4GHz,>60%@5GHz (Port 4)
Keywords: 212330-0150, 2123300150
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Green Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Low-Halogen per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Compliant per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Contained per D(2025)4165-DC (25 June 2025)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863