CP-3.3
- Part Number
- 2122100061
- Category
- PCB Headers and Receptacles
CP-3.3 Header, 3.30mm Pitch, Dual Row, Vertical, Polarized, Positive Lock, Glow-Wire Capable, 6 Circuits, with Potting Capability, Black
Physical Specifications
- breakaway
- No
- circuitsLoaded
- 6
- circuitsMaximum
- 6.0
- colorResin
- Black
- firstMateLastBreak
- No
- flammability
- 94V-0
- glowWireCapable
- Yes
- guideToMatingPart
- No
- keyingToMatingPart
- Yes
- lockToMatingPart
- Yes
- materialMetal
- Copper Alloy
- materialPlatingMating
- Tin
- materialPlatingTermination
- Tin
- materialResin
- Polyamide (PA)
- mountingStyle
- Through Hole
- netWeight
- 1422.430/mg
- numberOfRows
- 2.0
- orientation
- Vertical
- packagingType
- Tray
- pcbLocator
- Yes
- pcbRetention
- Yes
- pcbThicknessRecommended
- 1.60mm
- pcTailLength
- 3.35mm
- pitchMatingInterface
- 3.30mm
- platingMinMating
- 1.000µm
- platingMinTermination
- 1.000µm
- polarizedToMatingPart
- Yes
- polarizedToPcb
- Yes
- temperatureRangeOperating
- -40° to +105°C
- terminationInterfaceStyle
- Through Hole
Electrical Specifications
- currentMaximumPerContact
- 8.5A
- voltageMaximum
- 500V AC / 500V DC
Keywords: 212210-0061, 2122100061
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863