- Part Number
- 2119969250
- Category
- Antennas
Physical Specifications
- Cable Length
- 250.00mm
- Length
- 16.40mm
- Mounting Style
- Adhesive
- Net Weight
- 0.910/g
- Packaging Type
- PET Film
- Radiation Pattern
- Omnidirectional
- Width
- 7.60mm
Electrical Specifications
- Band1 F End M Hz
- 6000
- Band1 F Start M Hz
- 5800
- Band2 F End M Hz
- 8000
- Band2 F Start M Hz
- 6000
- Electrical Connectivity
- Cable
- Peak Gain D Bi
- 4.75 @ 5800 MHz,5.35 @ 6000 MHz
- Return Loss S11 DB
- < -10,< -5
- Total Efficiency
- 55% @ 6000 MHz,>63% @ 5800 MHz
Keywords: 211996-9250, 2119969250
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Green Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Low-Halogen per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Compliant per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Contained per D(2025)4165-DC (25 June 2025)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863