Skip to main content
Part Number
2119664103
Category
High-Speed I/O Connectors

Physical Specifications

Circuits Loaded
38
Circuits Maximum
38.0
Color Resin
Black
Durability Mating Cycles Max
250
Gender
Female
Keying To Mating Part
No
Lock To Mating Part
Yes
Material Metal
Copper Alloy
Material Plating Mating
Gold
Material Plating Termination
Matte Tin
Material Resin
Liquid Crystal Polymer (LCP)
Number Of Rows
2.0
Orientation
Right Angle
Packaging Type
Embossed Tape on Reel
Panel Mount
No
Pcb Locator
Yes
Pcb Retention
Yes
Pitch Mating Interface
0.60mm
Pitch Termination Interface
0.60mm
Plating Min Mating
0.750µm
Polarized To Mating Part
Yes
Polarized To Pcb
No
Ports
1
Termination Interface Style
Surface Mount

Electrical Specifications

Current Maximum Per Contact
0.5A
Voltage Maximum
30V AC

Keywords: 211966-4103, 2119664103

Compliance & Certifications

Add1 Display Name
GADSL/IMDS
Add1 Status
Not Relevant
China RoHS Display Name
China RoHS
China RoHS Status
Green Image per SJ/T 11365-2006
Elv Display Name
EU ELV
Elv Status
Not Relevant
Hflh Display Name
Low-Halogen Status
Hflh Status
Low-Halogen per IEC 61249-2-21
Prop65 Display Name
Prop65
Prop65 Status
Compliant per California Proposition 65
Reach Display Name
REACH SVHC
Reach Status
Not Contained per D(2025)4165-DC (25 June 2025)
RoHS Display Name
EU RoHS
RoHS Status
Compliant per EU 2015/863
 - 2119664103 - Image 1
Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life

Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life